igus® Mobile Shore Power Outlet (iMSPO) with energy chains for long travels

  • The self-propelled iMSPO socket can be positioned anywhere on the berth
  • Installation of the iMSPO on the quay above the fender system
  • igus® Roller e-chain® technology enables long travel distances with heavy cable packages and thus the coverage of a complete berth
  • All processes are controlled via a control element
  • Developed in accordance with IEC 80005-1, Annex D - 6.6kV, 7.5MVA
  • Design in accordance with EU Machinery Directive 2006/42/EC
  • Corrosion protection class corresponds to C5-M
  • Protection class IP67 applies to electrical components

Why iMSPO?

  • Fewer structural measures and installation costs thanks to a single movable socket outlet instead of many permanently installed ones
  • Reduced investment in equipment such as fixed cabling, sockets and medium-voltage equipment
  • Reduction in maintenance costs
  • One-off investment: equipped for the future with a mobile solution
  • Proven technology, longer service life, cost-effective
  • Connection of all ships regardless of size and mooring position
  • During positioning and power supply, the quay is free of any equipment and thus sources of danger
  • The connectors coming from the ship are connected directly and easily
  • Safety thanks to integrated locking system
  • Proven technology, longer service life, cost-effective
  • Reduces connection effort while increasing work safety at the same time
rol e-chain®
rol e-chain®
e-chain® 5050HD
e-chain® Series 5050HD

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation