Maintenance-free components for motorbikes

Motorcycle

Suspension fork

  • Low wear with many shaft materials
  • Low coefficient of friction in dry operation
  • Vibration-dampening
  • Low moisture absorption

Front/rear wheel swing arm

  • Low total moisture absorption
  • High resilience
  • cost-effective
  • Low wear rates

Rear shock absorber

  • Cost-effective
  • More wear-resistant than PTFE belts
  • Higher load capacity
  • Defined sizes

Suspension strut with height sensor

  • High rigidity and durability with changing loads
  • Compensation of misalignments and edge loads
  • Resistant to dirt, dust and lint
  • Withstands corrosion and chemicals

Brake callipers

  • Low coefficient of friction
  • Cost-effective
  • Chemical-resistant
  • For high temperatures

Foot mechanism

  • High rigidity and durability with changing loads
  • Compensation of misalignments and edge loads
  • Resistant to dirt, dust and lint
  • Withstands corrosion and chemicals

Foot brake

  • Low wear with many shaft materials
  • Low coefficient of friction in dry operation
  • Vibration-dampening
  • Low moisture absorption

Footrest

  • High rigidity
  • Easy to assemble and maintenance-free
  • Dirt-resistant due to dry operation
  • Angular rail with floating bearing function for corner installation
  • Manual adjustment of bearing clearance as an option

Stand

  • Low moisture absorption
  • Extremely wear resistant at loads of up to 20MPa when pivoting
  • Good with various shaft materials and edge loads

Throttle valves

  • Maintenance-free dry operation
  • High abrasion resistance
  • Resistant to dust and dirt
  • Cost-effective

Brake lever

  • Low total moisture absorption
  • High load capacity
  • Cost-effective
  • Low wear rates

Front windscreen

  • High rigidity
  • Easy to assemble and maintenance-free
  • Dirt-resistant due to dry operation
  • Angular rail with floating bearing function for corner installation
  • Manual adjustment of bearing clearance as an option

Windscreen adjustment

  • Compensation of misalignments and edge loads
  • Corrosion-free
  • Very good vibration dampening
  • Suitable for rotating, oscillating and axial movements

Front light

  • High rigidity
  • Very high durability with changing loads
  • Compensation of misalignments and edge loads
  • Resistant to dirt, dust and lint
  • Withstands corrosion and chemicals

Success story

Bearing technology motorbike

Maintenance-free adjustable footrest with drylin double rail


iglidur improves sample box

Free plain bearing sample box

  • 39 iglidur plain bearings made from the most important materials
  • Templates for finding the perfect material for your application
  • iglidur bearing technology catalogue with information about our plain bearings

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation