Smooth movement in the sensor test rig

Profile

  • What was needed: toothed belt axis for conveying the samples between two test sections, a horizontal energy chain to protect the cables on the robot
  • Requirements: long service life, no lubrication or maintenance, simple control system and installation
  • Industry: microelectronics
  • Success for the customer: our toothed belt axes driven by stepper motor from the drylin ZLW series, including the control system, ensure the smooth transport of test parts between two test sections. As the pillow blocks slide over the linear rails without lubrication, no maintenance is required. The linear axis system and the zipper energy chains used on the robot, which protect the cables from wear, help ensure that the automated quality inspection at Hoffmann + Krippner can run without disruption.

Products used

drylin ZLW

Toothed belt axis ZLW

drylin stepper motor

Stepper motor NEMA 23

drylin D1 motor control system

drylin D1 motor control system

drylin W pillow blocks

drylin W pillow block

Zipper e-chain

zipper e-chain

Problem

Solution

"So far, we have always found a solution promptly at igus."

Nico Landeck

Production technologist, Hoffmann + Krippner

Test line at Hoffmann + Krippner
Test line at Hoffmann + Krippner
Test line at Hoffmann + Krippner
Test line at Hoffmann + Krippner

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation