Energy chains for high temperatures

Robust high-temperature energy tube for a portal milling machine

Profile

  • What was needed: High-temperature energy pipe of the  E4 system, consisting of the material 'igumid® HT'
  • Requirements: hot, sharp-edged chips of more than 600 °C in all sizes hit the system components
  • Industry: Switch manufacturing, infrastructure
  • Success for the customer: a completely new material was presented to the customer at that time, which can withstand temperatures of up to 850°C and permanently bear the high load, easily accessible e-tube reduces maintenance and machine downtimes to a minimum, cost-effective installation, as existing guide trough could continue to be used
Energy chain

Problem

Solution

E4 energy tube
Energy tube
Energy tube in guide trough
Energy tube

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation