Energy chains for a 70m travel in Cloos welding systems

Suspended, upright or linear travelling: energy chains guide cables weighing up to 10 kg/m

Profile

  • What was needed: E4.1 series energy chain as an open (E4.56) and closed (R4.56) variant
  • Requirements: upright, horizontal, suspended or linear sliding movement of the energy supply with a high number of cables and hoses for power, data, pneumatics and hydraulics; high cable weight of up to 10 kg per metre; long travel distances of up to 70 m; protection against sparks, dirt and dust
  • Industry: Machine tools, welding systems
  • Success for the customer: the vertical stop-dog in the energy supply enables maximum force absorption and ensures high stability even with long lengths; the closed E4.56 offers optimum protection against chips; the customer has also been able to significantly reduce the noise level in the system by switching from steel chains to plastic energy guides
Energy chains in welding systems

Problem

Solution

Energy chains in welding systems
Energy chains in welding systems
Energy chains in welding systems
Energy chains in welding systems

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation