Virtually wear-free plain bearings for high accelerations in product ejectors

Plastic bearings allow maximum acceleration in linear motors for packaging systems

Profile

  • What was needed: Plastic bearing made of iglidur J
  • Requirements: The automation company was looking for components with a drastic reduction of the moving structural non-motorised masses and for a bearing and guide technology that enables accelerations of up to approx. 250m/s2 (25g).
  • Industry: Packaging technology
  • Success for the customer: Endurance tests carried out in-house showed that even after several million lifting cycles and a running distance of several thousand kilometres, no significant abrasion or wear could be detected on the CFK tubes and the iglidur J plain bearings.
Linear drive unit with carriage and camera or sensor mount.

Problem

Solution

Three-shaft coupling in a metal bracket.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation