Automatic disinfectant machine

Cleaning reusable cups

Profile

  • What was needed: An automatic cleaning machine that disinfects reusable cups within a few seconds with 140°C hot steam
  • Requirements: 100% lubrication-free and maintenance-free, use in small installation spaces, robust, reliable, low-friction and quiet dry operation, wear-resistant
  • Products used: drylin SLW-1040 with integrated dryspin high helix lead screw, drylin guide rail and matching DC motor, iglidur plain bearings
  • Success for the customer: The vending machine is located directly next to the coffee machine in break rooms. To make the machine compact, the designers had to miniaturise all components, including the linear guides and bearings for the cleaning dome, which lowers over the cup before cleaning. The components had to be robust, reliable, low-maintenance and grease-free. Linear guides and polymer plain bearings from igus are therefore used. They allow for low-friction dry operation without external lubricants, are wear-resistant and quiet in operation. Thus, they are ideal for the disinfection machine.
Disinfection

Problem

Solution

Products used

drylin SLW lead screw linear module

Lead screw

dryspin high helix lead screw

Lead screw

drylin guide rail

Lead screw nut

drylin DC motors

DC motor

iglidur J plain bearings

iglidur_J_SM_CMYK

Further impressions:

Disinfection

More information

Drive technology in the online shop

Drive technology shop

Drive technology configurator

Drive technology configurator

White paper

Drive technology white paper

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation