Continuously precise container fixing with durable, maintenance-free components

VMA-Getzmann relies on drylin linear guides and e-chains in its dissolvers

DISPERMAT CV3evo laboratory dissolver with drylin linear module and e-chain for fluids.

Profile

  • What was needed: Linear guides and energy chains for the container clamping device on the laboratory dissolver
  • Requirements: High stability, simple manual and precise adjustability, simple assembly, lubrication-free/maintenance-free
  • Industry: Fluid technology
  • Success for the customer: With a drylin lead screw axis that is customised to the application and can be adjusted manually using a hand wheel, the container clamping device is not only stronger than the previous in-house design. The end customer also benefits in particular from the simple assembly and lubrication-free operation, which saves maintenance time and costs.

Problem

Solution

"The new clamping device is not only stronger, but also maintenance-free - our customers benefit from considerable time savings."

Christian Getzmann

CEO, VMA-Getzmann

Dispersing systems in a production hall between wooden crates and pallets.
Two iglidur and igubal bearings guide a shaft in a fluid mixing plant.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation