Roller energy chain moves 61kg/m cable weight for 900t shipyard crane

Heavy-duty work on 200 m travel: heavy-duty chain as multiband e-chain® for Goliath crane

Profile

  • What was needed: Heavy duty roller energy chain of the 5050RHD series, chainflex® cable
  • Requirements: Permanently secure cable routing over around 200 m of travel with a cable weight of up to 61 kg/m.
  • Industry: Crane industry
  • Success for the customer: The cables have been routed safely since 2010. Thanks to multiband e-chain®, even the high weight loads pose no problems in the application.
Goliath shipyard crane with energy chain

Problem

Solution

Goliath shipyard crane with energy chain
Roller energy chain 5050RHD
  • High stability and long service life
  • For high additional loads on long travel distances
chainflex cables
  • Specially developed for use in moving applications
  • Endurance tested in our in-house laboratory
Find out more here

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation