Autonomous measuring robot<br><font size="7">Use of spindle linear modules<br>in demanding environments</font>

Precise, simple and efficient

Profile:

  • What was needed: Precise linear tables with spindle drive, as well as toothed belt axes with electric motor
  • Requirements: Products that are temperature-resistant are required for the high loads in outdoor use. In addition, all components must be water and dirt-resistant, wear-resistant, resilient, rust-free and fail-safe.
  • Industry: Robots
  • Success for the customer: drylin® SHT Linear modules and ZLW toothed belt axes offer high load capacity and wear resistance. The robust design enables autonomous driving through various environments, in heat or cold, through water, dirt or even sandstorms. The systems are corrosion-free and maintenance-free.

Problem

  • Sandy ground in desert regions
  • Strong winds and sandstorms
  • Severe heat or cold (-20 to +50 °C)
  • Wet, muddy ground

Solution

Configure custom lead screw linear system online

Configure drylin SHT lead screw linear tables from igus online
  • A customised SHT spindle linear system in just a few steps
  • Optional configuration of a customised drive journal
  • Automatic creation of a 3D model of the linear table
  • Export of the linear table in many different 2D and 3D formats
  • 2D dimensioned drawing of the assembly as PDF
  • Complete parts list available as PDF download

Impressions

Autonomous measurement system
Autonomous measurement system
Autonomous measurement system
Autonomous measurement system
Autonomous measurement system
Autonomous measurement system
Autonomous measurement system
Autonomous measurement system

Further application examples

Drive technology application example

Offshore robot for tough environments

Drive technology application example

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer

Drive technology online shop

Drive technology shop

Drive technology configurator

Drive technology configurator

Download whitepaper

Drive technology white paper

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation