Build a camera slider yourself

Products for the camera slider

Robust slider rails

Camera slider_products_2
  • Linear profile with double shafts
  • With 3/8" threaded holes
  • Lengths up to 1,500 mm

Extremely lightweight slider rails

Camera_slider_products_1_
  • Profiles with large recesses
  • With 3/8" threaded holes
  • Lengths 500 / 1,000 mm

Double rail WS

WSQ-06-30-CAM
  • double rail without hole
  • For own thread and hole
  • Rail length up to 4,000 mm

Linear slide with plain hole

WW-10-30-10-SL
  • ø 10 mm plain hole
  • Material sliding element: iglidur® J
  • Material: zinc die-casting

With plain hole and manual clamp

WW-10-30-15-SL-HKA
  • Material sliding element: iglidur® J
  • plain hole ø 10 mm for 3/8" adapter
  • Material: zinc die-casting

With plain hole and individual clearance adjustment

WWE-10-40-20-SL
  • Material sliding element: iglidur® J
  • plain hole ø 10 mm for 3/8" adapter
  • Material: zinc die-casting

Advance - electrically powered

  • ZLW-B Basic toothed belt axis with drylin® W profile guide, neoprene toothed belt, square steel drive and deflection shaft
  • drylin® E DC motor with spur gear, flange 37 mm, rated torque 1.50 Nm
  • D3 motor control unit for DC motors, operation with limit switch or via current consumption, left-right rotation and speed control directly on the housing

Professional - electrically powered

  • ZLW-S standard toothed belt axis with drylin® W profile guide, toothed belt made of steel-reinforced polyurethane, one-piece shafts made of coated steel
  • drylin® E DC motor with spur gear, flange 37 mm, rated torque 1.50 Nm
  • D3 motor control unit for DC motors, operation with limit switch or via current consumption, left-right rotation and speed control directly on the housing

Configure slider yourself according to your requirements

Camera slider and icon drylin configurator

Manual

Start now
Camera slider and icon drylin E configurator

Motorised

Start now

More exciting products for camera slider

SelectDelete ECS_3DSTILL_E3-15_J-view_1
  • Extremely quiet operation: max. 38 dB(A)
  • Quick and easy access to cable thanks to zip fastener principle
  • Easy to shorten and extend
  • Quick access to cable thanks to zip principle
drylin_curved_VA2
  • Variable bending directions (convex, concave, curved)
  • Matching linear slides
  • Bending option depending on radius, rail length, bearing/slide, fastening
  • Customised project service

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation