Odysseus gimbal by Hikade: Precise stabilisation and tracking for versatile applications

  • What was needed: A lightweight and cost-effective device for 360-degree movement.
  • Requirements: Smooth movement, durability over the entire required temperature range and vibration resistance. The bearing must be suitable for use in any configuration, e.g. sea, ground or aerospace.
  • Industry: Camera and film technology
Gimbal

Problem

Solution

Further application images

Lightweight

Quiet

iglidur PRT is corrosion-resistant

Successfully in use with our customers

Camera rotary table with PRT slewing ring

Compact slewing ring bearing for 360° product holders

Camera carriage from Rail & Tracking Systems

Robust energy chains for high-speed camera carriages

Customer stage technology applications

... and more success stories

igus test laboratory

Tested in the industry's largest test laboratory

FAQ

Frequently asked questions - slewing ring bearing FAQ

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation