Reliable rotating davit with salt water-resistant slewing ring bearings

Yacht with a fold-down swim platform and tender in the harbour.
  • What was needed: Two slewing rings to rotate the vertical column of the davit
  • Requirements: saltwater/corrosion-free, maintenance-free, durable, minimal friction, clearance-free, lightweight, quiet
  • Industry: Boats / pleasure craft
  • Success for the customer: With two iglidur ® PRT slewing rings, mounted at the top and bottom of the vertical column, the davit can be rotated easily and quietly. The rings moving on flat plastic sliding elements absorb the acting forces without any problems. As the bearings run dry, without additional grease, adhering dirt, corrosion due to constant contact with salt water and regular maintenance are not an issue.

iglidur® PRT slewing rings

Round igus component with a central hole and several mounting holes.

PRT configurator

Slewing bearing with technical drawing in the background.

Problem

Solution

PRT slewing ring bearings support a davit in the boat compartment.
Boat roof with an extended arm over the harbour basin.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation