Sliding motorboat steering console with maintenance-free hybrid roller bearings

Boat console with steering wheel and helm seat; detail of a metal bearing with shaft.
  • What was needed: linear guide for horizontal displacement of the control console
  • Requirements: Easy to install, corrosion-free, media/salt water resistant, maintenance-free
  • Industry: Boats / pleasure craft
  • Success for the customer: With drylin® WJRM hybrid roller bearings in combination with hard-anodised aluminium rails, the innovative, flexible console system from Pegazus Boats can be used in all climate zones and on different types of water. The bearings are corrosion-free, completely self-lubricating and run in dry operation - clean, quiet and maintenance-free. As hybrids, they score with the advantages of two technologies: the high grip and stability of sliding foil technology and the very low resistance to displacement of roller technology.
Helm station with steering wheel and control panel aboard a boat.
Metal rods mounted on a glossy surface.

drylin® WJRM

Hybrid roller bearing with metal housing and black roller seat.

Free white paper

Whitepaper on savings potential with linear plain bearings and a technical cutaway graphic.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation