<font size="7">With special wing profiles</font><br>dryspin® in the racing sailboat</font>
  • What was needed: A racing sailboat that floats above the water surface by converting the water pressure
  • Requirements: 100% lubrication and maintenance-free, no interference from seawater, dynamic movements, resistance to the required load, smooth running, low weight, easy assembly
  • Products used: dryspin® trapezoidal lead screw nut, igubal® rod end, iglidur® J plain bearing bush
  • Success for the customer: The lead screw nut, plain bearing and rod end installed by igus® guarantee low friction coefficients for the necessary sliding of the upper joint, dampen the vibrations transmitted by the rudder and, compared to their metallic counterparts, do not require any lubricants and are easier to clean from salt residues from the sea.
Racing sailboat

Problem

  • To avoid degradation of the system due to the marine environment and dynamic conditions of motion
  • Components that can ensure the correct conversion of the rotary motion into a linear motion
  • A system of bearings and flange bushings to support the linear movement of the bolt to ensure low friction coefficients at the interface to maintain the contact surfaces
  • The correct kinematic movement between the set screw and the rudder stock through joints that accompany the desired angle of inclination and sliding. Other key design factors related to the team's objectives are: Limiting the weight and complexity of the components used and the environmental compatibility of the system in general

Solution

Products used

dryspin® lead screw nuts

Lead screw nut

igubal® rod ends

Plain bearings

iglidur® plain bearing bushing

Plain bearings

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation