Lift system for yachts

energy chain and profile guides are used in lift systems for yachts

Profile

  • What was needed: E4 series energy chain; drylin® W linear profile guides; iglidur® plain bearings
  • Requirements: high corrosion resistance, use in confined installation spaces, long service life, lubricant- and maintenance-free, narrow bend radius
  • Industry: Boats/yachts
  • Success for the customer: the chain types and materials have been specially tested for the application; the e-chain® made of igumid® offers high stability and service life and is cost-effective at the same time; the drylin® profile guides are corrosion-free and run smoothly even on boats weighing up to 600 kg
Yacht stern with a diving module and open equipment compartment at sea.

Problem

Solution

e-chains guide cables in the jetski lift.
Two metal hinges with holes on a plate.
e-chains guide cables safely along a machine.
The cable carrier guides moving cables along a metal cylinder assembly.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation