Energy supply systems for the press plant

Success stories

E-Chain Automotive Strohtmann
Parabolic mirrors from Mithras Holding GmbH
Chain conveyor with igus sliding plates
Chain conveyor with igus sliding plates

NEW: igus glide bars for chain conveyors

Press plant
  • We plan the optimisation of your system to guarantee maximum service life and increase system availability
  • Retrofitting your existing machines
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. crossbar feeder, 7th axis
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

e-chain E6
  • For high speeds and high accelerations
  • High stability unsupported and low vibration
  • Extremely quiet running: 46dB(A) depending on the speed
chainflex CF113.D
  • For very high loads
  • Bend radius up to 7.5 x d
  • Flame-retardant and notch-resistant
  • Oil- and coolant-resistant
  • PUR outer jacket, PVC-free
chainflex CF27.D
  • For very high loads
  • Special pair shielding for 30% faster harnessing
  • Bend radius up to 7.5 x d
  • PUR outer jacket, PVC-free
triflex R readychain
E4Q e-chain
  • Can be opened and closed without tools
  • Optional noise dampening for quieter operation
  • Material savings lead to lightweight
smart plastics EC.P and EC.B
  • Sensor EC.P for push/pull force monitoring
  • Sensor EC.B for breakage detection in the initial stage

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation