Energy supply systems for the paint shop

Low abrasion and permanently electrostatically dissipative

Chain conveyor with igus sliding plates
Chain conveyor with igus sliding plates

NEW: igus glide bars for chain conveyors

Repair cell for paint damage at SEAT

Success stories

triflex R in painting robots from Hutchinson

Reliable in the paint mist - multidimensionally movable energy chain

Aris Linearis Automotive application

Maintenance-free bearing for actuators in painting lines

Paint shop
  • We plan the optimisation of your system to guarantee maximum service life
  • Retrofitting your existing machines
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. displacement weighing in conveyor technology, 7th axis
  • Materials for special requirements for chemical resistance, LABS-free and Atex
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

ESD energy chains
  • Proven in use in explosion-proof areas for years
  • ESD material tested with over 10 million cycles for the highest requirements
E6.1 e-chain
  • Super quiet and extremely low vibration
  • Low-abrasion connector principle (no pin/bore connection)
  • Smooth interior with no interfering edges
chainflex CF9
  • For the highest demands
  • Coolant-resistant and flexible at low temperatures
  • Resistant to hydrolysis and microbes
  • Free of halogen, silicone and PVC
triflex R readychain
E4Q e-chain
  • Can be opened and closed without tools
  • Optional noise dampening for quieter operation
  • Material savings lead to lightweight
e-chain autoglide 5
  • Energy, data, air and liquids in one system
  • 88% less assembly time compared to aluminium troughs

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation