PTFE-free materials for automotive applications

Play it safe with PTFE-free bearings

Workshop automotive without PTFE

Personal workshop

  • Assessment of your current PFAS/PTFE situation in vehicle construction
  • Presentation of suitable igus materials, e.g. for bearing points, guide elements or energy supply systems
  • Practical recommendations for fulfilling regulatory requirements
PFAS white paper

White paper

New PTFE-free versions of our best-selling materials

iglidur GPF | The all-rounder

iglidur GPF and areas of application
  • Extremely wear-resistant
  • Suitable for SLC
  • High strength
  • Best wear properties at low to medium speeds

iglidur JPF | The specialist for low coefficient of friction

iglidur JPF and areas of application
  • Best coefficient of friction in dry operation
  • Specifically designed for "soft" shafts
  • Low moisture absorption
  • Excellent wear properties at medium temperatures

iglidur W300PF | The proven endurance runner

iglidur W300PF and areas of application
  • Very good coefficient of friction in dry operation
  • Specifically designed for stainless-steel and rough shafts
  • Best wear properties under medium loads

iglidur HPF | The specialist for high temperatures and chemicals

iglidur HPF and areas of application
  • Very high media resistance, withstand oil and fuel
  • Very low total moisture absorption
  • Dimensional stability at high temperatures
  • Wear-resistant at medium to high temperatures

iglidur XPF | Chemical and temperature specialist, up to 150 MPa static

iglidur XPF and areas of application
  • Very high chemical resistance
  • Highest temperature resistance
  • Wear-resistant at extremely high temperatures and heavy loads
  • Very low moisture absorption

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation