Bearings and energy supply systems for car interiors

Move seat elements, rotary switches, doors and windows safely and without maintenance

Advantages of our e-chains

  • Cost-effective
  • Lightweight
  • Quiet running with max. 60dB(A) for the assembly
  • 100,000 solutions from stock in numerous lengths, widths, radii and options (open, closed, ESD, easily openable, etc.)
  • Easy to install
  • High, predictable service life
  • Customisable to weight and load limits
  • Certified according to IATF 16949

Advantages of our bearing technology

  • Lubrication-free and therefore maintenance-free
  • Quiet operation
  • Cost advantage and up to 80% lower weight compared to metallic solutions
  • Temperature-resistant up to 120°C
  • Low fogging
  • Plain bearings are suitable for e-coating and self-calibrating
  • Ideal in combination with plastic shafts
  • Long, predictable service life
  • Certified according to IATF 16949

Top-selling energy chains for the interior

E2.1 micro

e-chain E2 micro

e-chain E1

e-chain E1

easy chain E04

easy chain E04

PRM rotary module

Rotary module PRM

Top-selling plain bearings for the interior

igidur F300 plain bearing

Plain bearing iglidur F300

iglidur P210 plain bearing

Plain bearing iglidur P210

iglidur M250 plain bearings

Plain bearing iglidur M250

iglidur K230 clip bearings

Plain bearing iglidur K230

Manufacturing process for special parts

Special parts injection moulded, printed or from bar stock

Application areas

Car and vehicle seat with motion plastics
Future van
xiros ball bearings in rotary switch
e-chain in window lifters
Plain bearing in the head-up display
Lead screw technology and e-chain in the rear lid
drylin, dryspin and e-chain in the centre console
drylin linear guides and e-chains in the sliding roof
e-chains in the sliding door
igus bearing in the selector lever

More information

Plain bearings in hinges

Bearing for hinges

Application locations in the car

Application areas

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation