Spray chamber: ten years in operation

Chemical-resistant drylin linear guides traverse in test chambers for pesticides.

Profile

  • What was needed: drylin T linear guides
  • Requirements: the plants are placed in the test chamber and sprayed with the liquid to be tested. For the results to be meaningful, the spraying must be absolutely even. The linear guide must also be resistant to moisture and chemicals.
  • Industries: agriculture, research
  • Success for the customer: The drylin linear guide system ensures lubrication-free and precise movement of the machine and is also resistant to moisture and chemicals in the chamber. Several such spray chambers have now been built, the first of which has been in operation for over ten years without any problems.
Automatic transport system with rail and cable carrier in a metal chamber, with two small plant pots below.