Corrosion-free bearings achieve over 10 years service life in manure spreader

In this boundary spreader, heavy-duty igubal® bearings guarantee failure-free operation

Profile

  • What was needed: Spherical plain bearing on hydraulic cylinder
  • Requirements: Corrosion-resistant and heavy-duty bearing components were needed that would function permanently even in cold temperatures.
  • Industry: agricultural engineering
  • Success for the customer: The igubal® bearings were put to the test twice over a period of 100 hours each at -20 °C and under the effect of a block load of 4,000 N. This corresponds to a service life of 10 years. This corresponds to a service life of 10 years. The vibration-damping specifications as well as the high load capacity and corrosion resistance of the clevis joint contribute to this. They are also a cost-effective alternative to steel bearings.
Boundary spreading device in fertiliser spreader

Problem

Solution

AXIS 50.1 W manure spreader
AXIS 50.1 W manure spreader
AXIS 50.1 W manure spreader

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation