Fertiliser machine without corrosion

Powerful and low-maintenance fertiliser machine with igubal spherical bearings.

Profile

  • What was needed: igubal spherical bearings Requirements: as the fertiliser is highly corrosive, a permanently corrosion-resistant bearing was required. The bearings also had to be able to align themselves so as to avoid the eccentric inclined resistance of the two bearings.
  • Industry: agriculture
  • Success for the customer: the igubal spherical bearings do not rust and require no lubrication as they are self-lubricating. This eliminates the need for expensive and cumbersome rubber seals, which the customer used in the previous solution. Overall, this has improved product performance and reduced manufacturing costs.
Agricultural machine with red seeding or planting equipment on a yard.

Problem

Solution

Red metal housing with mounted bearing and fastening components on a machine.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation