Cost savings for airport operators

iglidur® bearings defy aggressive conditions in various airport applications

Profile

  • What was needed: iglidur®plain bearing
  • Requirements: Bearings were needed that are used continuously outdoors, in extreme cold and heat as well as under the influence of acidic de-icing agents. The materials must also not absorb water, which would otherwise freeze.
  • Industry: Aerospace, airport
  • Success for the customer: The iglidur® bearings are light, robust, weatherproof and lubrication-free, which means they can be used in extreme cold. In the iglidur® Z version, they are even certified for temperatures as low as -100 °C. The extensive range helps the customer to obtain solutions for all requirements from a single source.
Ventilation and exhaust hose

Problem

Solution

"The iglidur product range was just right for us. Lightweight, robust, weatherproof and lubrication-free, these were our most important points, certified in the iglidur Z version down to -100°C - that was the end of our search.

Armin Van der Lelij

CEO of the Quickloading development office

Hose coupling
Plain bearings

Further practical examples convince airport operators

Plain bearings
Quickload

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation