For aircraft construction drylin® T in construction

To be particularly lightweight in tight installation spaces is easy for drylin® T

Profile

Amrikart
  • What was needed: A series of controlled linear rails used to position and drill holes in brackets inside an aircraft.
    The rails are each equipped with 4 slides. The 2 outer slides are used to position and support the assembly, while the 2 inner slides are used to either position multiple types of brackets or to drill holes in pre-assembled brackets.
  • Requirements: The system should be lightweight, lubrication-free and compact.
  • Products used: drylin® T linear rail TS-01-15 and drylin® TW-01-15-HKA slide
  • Success for the customer: Favourable and low-maintenance solution. The working environment is very confined, so the solution must be as small and light as possible. As the rails are about one metre long, components are needed that are very light and at the same time very precise.

Products used

amrikart collage

A sample that fits on your desk free of charge - Test before you invest

drylin t linear sample

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation