iglidur P360 material at a glance

High-performance material iglidur P360B

High noon for UV rays

  • High UV resistance
  • Improved service life in sunlight extends maintenance intervals and is easy on the wallet
  • Successful weathering tests at 1,000h run time: iglidur P360B is significantly less sensitive to UV radiation than P360
  • No additional lubrication is required due to the incorporated solid lubricants

Material data


General properties
  • Density: 1.24g/cm3
  • Colour: black
  • Maximum moisture absorption at 70°C and 62% r.h.: 0.8% weight
  • Maximum total moisture absorption: 2.9% weight

Mechanical properties
  • Elastic modulus: 1600MPa
  • Flexural strength: 60MPa
  • Maximum recommended surface pressure at room temperature: 26MPa
  • Shore D hardness: 74

Thermal properties
  • Upper long-term application temperature 1.2): 110°C
  • Upper short-term application temperature 1.2): 130°C
  • Upper short-term ambient temperature 1.2): 140°C
  • Lower application temperature: -30°C

Electrical properties
  • Volume resistivity: 1013Ωcm
  • Surface resistance: 1013Ω

  1. Relaxation not excluded
  2. Without additional load; no sliding movement

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation