Cable with cores wound in bundles

Cores wound in bundles and cores wound in layers

Differences between cores wound in bundles and cores wound in layers

Control cable CF6.15.18

Braided in bundles

Data cable CF240.02.24

Cores wound in layers

Why is cores wound in bundles one of the best options?

Examples of cable with cores wound in bundles

Control cable CF6

CF6.15.12
  • For high loads
  • PVC outer jacket
  • Shielded
  • Bending factor up to 6.8 x d
  • Travel up to 100m
  • 10,000,000 double strokes guaranteed

Control cable CF9

CF9.15.12
  • For the highest loads
  • TPE outer jacket
  • Oil-resistant
  • Bending factor up to 5 x d
  • Travel up to 400m
  • 12,500,000 double strokes guaranteed

Examples of cable with cores wound in layers

Data cable CF240

CF240.03.02
  • For medium loads
  • PVC outer jacket
  • Oil-resistant
  • Bending factor up to 10 x d
  • Travel up to 50m
  • 10,000,000 double strokes guaranteed

Data cable CF240.PUR

  • For medium loads
  • PUR outer jacket
  • Oil-resistant
  • Bending factor up to 10 x d
  • Travel up to 50m
  • 10,000,000 double strokes guaranteed

Conclusion

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation