Bend radius 3xd

Minimum bend radius and cable bend radius -

Fundamentals, calculation and practice

White paper: 10 tips for selecting the right cable suitable for application requirements.

What is the bend radius?

  • Cable breakage or stranded wire breakage
  • Reduced conductivity
  • Mechanical damage such as cable & stranded wire breakage, corkscrewing
  • Reduced service life
  • Production downtime and costs

Types of bend radii for cables

1. Fixed bend radius

  • One-off bend during installation
  • Cable remains static
  • Usually defined by standards (e.g. DIN)

2. Flexible bend radius

  • Occasional movement
  • No sustained cyclic load
  • Also specified by standards

3. Energy chain radius

  • Continuous movement in machines
  • High number of cycles
  • Highest demands on materials and structure

Bend radius for energy chains (dynamic bend radius)

  • The energy chain bend radius should always be ≥ the minimum bend radius of the cable
  • Larger bend radii significantly extend the service life
  • Cables must be laid in such a way that no kinks occur

What is the minimum bend radius?


It is crucial for:
  • The service life of the cable
  • The operational reliability
  • The prevention of material damage

Manufacturers define this value based on:
  • Material
  • Structure of the cable
  • Conditions of use
  • Standards (e.g. ICEA, IEEE, DIN)

Effect of temperature on the minimum bend radius
  • Material becomes stiff
  • Increased risk of breakage
  • Material softens
  • Increased abrasion and wear

Important:

Image with three light bulbs symbolising that a simple option has been found to calculate the bend radius using a rule of thumb

Calculating bend radius

Best practices for selecting the correct bend radius

Special requirements for small bend radii

Where are cables with a tight bend radius used?

Bend radius for cables in the energy chain

Frequently asked questions about "bend radius"

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation