Classification of chainflex® cables

LoadTravelOil resistanceTorsion
from 1 to 71 to 61 to 41 to 4
Loadlow1234567highest
Travelunsupported123456400m +
Oil resistance none1234highest
Torsionnone1234±360°/m

The chainflex® class is composed of 4 parts:

Load

Stress (R and V)

  • 1: Flexible cables
  • 2: Highly flexible cables
  • 3: Chain-compatible cables without special construction (e.g. cores wound in layers) for use in e-chains®.
  • 4: Cables with special construction for continuous movement in e-chains®, medium stress, radii from 7.5 x d, speed up to 3m/s
  • 5: Cables for continuous movement in e-chains®, high stress, radii from 6.8 x d, speed up to 10m/s
  • 6: Cables for continuous movement in e-chains®, maximum stress, radii from 5 x d, speed up to 10m/s
  • 7: Cables for continuous movement in e-chains®, maximum stress with the smallest radii, indoor and outdoor applications, radii from 4 x d, speed up to 10m/s and more
Travel

Travel

  • 1: unsupported
  • 2: Travel up to 10m
  • 3: Travel up to 20m
  • 4: Travel up to 50m
  • 5: Travel up to 100m
  • 6: Travel up to 400m and more
1: No oil resistance<br> 2: Oil-resistant (in accordance with DIN EN 50363-4-1)<br> 3: Oil-resistant (in accordance with DIN EN 50363-10-2)<br> 4: Oil-resistant (in accordance with DIN EN 60811-2-1, resistant to organic oils (in accordance with VDMA 24568 with Plantocut 8 S-MB by

Oil resistance

  • 1: No oil resistance
  • 2: Oil-resistant (in accordance with DIN EN 50363-4-1)
  • 3: Oil-resistant (in accordance with DIN EN 50363-10-2)
  • 4: Oil-resistant (in accordance with DIN EN 60811-2-1, resistant to organic oils (tested in accordance with VDMA 24568 with Plantocut 8 S-MB by DEA)
Torsion

Torsion

  • 1: no torsion
  • 2: ± 90°, with 1m cable length
  • 3: ± 180°, with 1m cable length
  • 4: ± 360°, with 1m cable length
Load
Travel
1: No oil resistance<br> 2: Oil-resistant (in accordance with DIN EN 50363-4-1)<br> 3: Oil-resistant (in accordance with DIN EN 50363-10-2)<br> 4: Oil-resistant (in accordance with DIN EN 60811-2-1, resistant to organic oils (in accordance with VDMA 24568 with Plantocut 8 S-MB by
Torsion

In theory the following classes would be possible: lowest "Class 1.1.1.1", highest "Class 7.6.4.3"

What does the chainflex® "Class"(ification) mean?

1. chainflex® "Materials" standard qualification

  • Continuous bending tests  in e-chains® at room temperature and on gliding and unsupported travels.
  • Continuous bending tests  in e-chains® at low temperatures and a travel of 8m (down to -40°C depending on the material)
  • Continuous bending tests  in e-chains® in different liquid media with a travel of approx. 0.5m.
  • Abrasion tests Abrasion tests in combination with chain materials.

2. chainflex® "Design" standard qualification

  • Continuous bending tests  in e-chains® at room temperature and on gliding and unsupported travels. The radii are considerably smaller than those defined later in the catalogue.
  • Continuous bending tests  in e-chains® with varying temperature curves between -40°C and +60°C - depending on the design and material - with gliding travels and smaller radii than defined later in the catalogue.
  • Continuous torsion tests  in triflex® e-chains® with ±180°/m for torsion cables on torsion test rig with 1m triflex® e-chain®.
  • Continuous torsion tests  in triflex® e-chains® with motion programs on 6-axis robots.

3. chainflex® standard qualification

test lab

4. chainflex® "Production optimisation" standard qualification

  • Recording and examination of the production parameters of the chainflex® cable.
  • Feed-through of continuous bending tests in e-chains® test systems in short, fast travels.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation