Change Language :
The CFLG88.2.50/125 graded-index fibre cable has been specially developed for flexible use and is ideal for demanding indoor environments. It perfect for dry, dust-intensive areas, such as stone-processing machines. High-quality multimode fibres guarantee secure and reliable data transmission, even under adverse conditions.
For even more versatility, we also offer the CFLG88 with fibre diameters of 62.5/125 in our online shop.

The CFROBOT5 robot cable family's fibre optic cable is always immediately associated with a six-axis articulated robot because torsion is so important in that application. But the cable has other uses as well – customers very often have to transmit sensitive signals. Such signals come from actuators that are guided in free, unspecified movements, and torsion also plays a role there. Extremely precise measurements produce an incredible amount of data, which can be transported most reliably (and interference-free) with a FOC. The challenge is to cushion the sensitive glass-fibre element in the cable such that it cannot be damaged, while of course also doing so permanently.

Mechanical engineers and manufacturers of doors and animation devices for trade shows were looking for an extremely compact, easy-to-install chain system including guidance. We responded with our micro flizz, which uses an FOC so that data can be transmitted in very small installation spaces. Our CFLG.LB is a cable family that can reliably transfer data in small bend radii and on long travels. Its abrasion-resistant outer jacket made of TPE allows it to do this very reliably for a long time.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr