From the energy chain directly to the cable tray ... listed motor and control cable

CF150.UL control cable for HMI 2024 with UL Listed marking and connectors.
UL-listed flexible motor and control supply cables

From the energy chain directly to the cable tray ... listed motor and control cable

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF33.UL.15.04(4G1.5)C12.599214
CF33.UL.25.04(4G2.5)C14.0144279
CF33.UL.40.04 (4G4.0)C16.5211391
CF33.UL.60.04(4G6.0)C20.0320605
CF33.UL.100.04(4G10)C24.0500870
CF33.UL.160.04 (4G16)C28.07811276
CF33.UL.250.04 (4G25)C32.011731783
CF150.UL.10.2525G1.021.0247587
CF160.UL.15.04 (4G1.5)C11.089175

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation