CF38.CP control cable with 51 months' warranty and TPE sheath.

High-end TPE motor cable without protective conductor...

at low temperatures and with small bend radii...

Tech up

Cost down

Proof

Sustainability

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF38.60.03.O.PE(3x6.0)C14.5229328
CF38.250.03.O.PE(3x25)C24.58791121

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation