... save 10% installation space and use new connector trends ...

chainflex CF270.ULD with orange cable and arrows for high load.
CF270.UL.D servo cable with reduced outer diameters

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF270.UL.15.15.02.01.D(4G1.5+(2x1.5)C)C11.5146190
CF270.UL.25.15.02.01.D(4G2.5+(2x1.5)C)C13195248
CF270.UL.40.15.02.01.D(4G4.0+(2x1.5)C)C15260328
CF270.UL.60.15.02.01.D(4G6.0+(2x1.5)C)C16.5350430
CF270.UL.100.15.02.01.D(4G10+(2x1.5)C)C19541624
CF270.UL.160.15.02.01.D(4G16+(2x1.5)C)C22789900
CF270.UL.07.03.02.02.D(4G0.75+2x(2x0.34)C)C1196151
CF270.UL.10.07.02.02.D(4G1.0+2x(2x0.75)C)C12.5139200
CF270.UL.15.07.02.02.D(4G1.5+2x(2x0.75)C)C12.5162210
CF270.UL.25.15.02.02.D(4G2.5+2x(2x1.5)C)C15.5265322
CF270.UL.40.15.02.02.D(4G4.0+2x(2x1.5)C)C16.5322403
CF270.UL.60.15.02.02.D(4G6.0+2x(2x1.5)C)C18.5407505
CF270.UL.100.15.02.02.D (4G10+2x(2x1.5)C)C21604703
CF270.UL.160.15.02.02.D(4G16+2x(2x1.5)C)C24857997
CF270.UL.250.15.02.02.D(4G25+2x(2x1.5)C)C27.512191422
CF270.UL.07.04.D(4G0.75)C84781
CF270.UL.10.06.D(6G1.0)C9.587133
CF270.UL.15.04.D(4G1.5)C978116
CF270.UL.25.04.D(4G2.5)C10.5129173
CF270.UL.40.04.D(4G4.0)C12.5193255
CF270.UL.60.04.D(4G6.0)C14.5297356
CF270.UL.100.04.D(4G10)C17495551
CF270.UL.160.04.D(4G16)C20.5755819
CF270.UL.250.04.D(4G25)C2511171256
CF270.UL.350.04.D(4G35)C2815971696

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation