CF6

Seven reasons for a durable chain cable

First reason: High tensile strength centre element

Tensile stress-resistant centre element
  • Filling the cavity in the centre
  • Absorption of the forces in the cable during movement

Second reason: Copper strands

Copper strands
  • Permanent transmission of the electric current
  • Perfect combination of strand wire diameter, number of wires and optimum pitch length

Third reason: Core insulation

Core insulation
  • Reliable, durable insulation between the cores
  • Particularly abrasion-resistant material - PVC, TPE & XLPE

Fourth reason: Cores wound in bundles

Bundling
  • Extremely short pitch lengths in the stranding
  • Cores wound in bundles starting at 12 cores to optimally compensate for push/pull force

Fifth reason: Inner jacket

Bundling
  • Gusset-filling extruded
  • Guide of the stranded structure in longitudinal direction
  • Basis of the shield

Sixth reason: Shielding

Shielding
  • High electromagnetic compatibility protection
  • Extremely high coverage
  • Flat braid angle ensures shield wire mobility

Seventh reason: Outer jacket

Outer jacket
  • Protection against environmental influences such as oil, UV radiation and dirt
  • Highly abrasion-resistant materials for permanently good energy chain properties - PVC, PUR & TPE

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation