Tech up, Cost down

Saving on purchasing, maintenance and assembly. It's our job.

A product is only as good as its customer rating.

White paper on how to avoid over-engineering

Understanding customer needs avoids over-engineering.

More cost-effective chains with the same dimensions

e-chain® with the same inner height and similar stability. Save on purchasing.

Save money with the latest generations of e-chains

More stability, the same dimensions and a 30% price saving.

Similar dimensions, lower price

Save 40 % in price with almost identical e-chain® dimensions.

igus cobot brackets

Save up to 50 % in price with cost-effective robot components.

Save money thanks to chemical-resistant plastic trough

Save 58% on costs by using an acid-resistant plastic channel instead of stainless steel

chainflex price check

Save 64.7 % on control cable by dispensing with PUR and the CF130.UL.D

10 tips for a “maintenance-friendly” energy chain

"What should I consider with respect to maintenance when selecting e-chains®?"

Ready-to-install harnessed systems

Ready-to-install savings: reduce storage costs for cable, e-chain® and connector to zero

Individual or high-volume production

With readychain®, the number of suppliers and orders is reduced by 75%

Cost down with smart plastics

Saving thanks to solutions for condition monitoring and predictive maintenance

Saving costs through energy-efficient energy chains

Save drive power - reduce energy costs

Reduce costs with a certified installation service

Machine downtime - wasted money

How do I configure the most favourable energy chain that works safely?

Applications of our customers:

Yes, plastic-energy chains are recyclable

Recycling program for energy chains

Start saving in purchasing, maintenance, and installation

Reduce purchase costs
Tech up, Cost down
Additional ways of saving

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation