Elastic retraction system (RSE) for small robotics

triflex® RSE with retraction

RSE numbered with deflection
  1. Up to 500 mm retraction length possible with triflex® RSE
  2. For TRC and TRE
  3. Supplied pre-assembled with fixed point on the left or right
  4. Customised mounting options thanks to compact adapter brackets
  5. Maintenance-free igus® drylin® W linear unit
  6. Individually adjustable mounting position
  7. Open, clear system, slim design
  8. Also suitable for extreme accelerations (thanks to low total weight)
  • For TRC-TRE series with ø index 40 mm
  • Reacts extremely quickly even with highly dynamic robot programmes
  • No influence on the robot's handling capacity due to low additional load on the robot
  • Universally adjustable mounting brackets
  • Maintenance and lubrication-free igus® drylin® W linear unit
  • For maximum degrees of freedom
  • Plenty of freedom for the programmer
  • For cable diameters up to 11 mm
triflex® RSE Drawing
triflex® RSE Drawing

Functionality of the RSE system with deflection

  • Very low weight
  • Constant retraction force
  • No adjustment of the retraction force necessary
  • Cable can be inserted on the right or left side

Complete your RSE retraction system with the right accessories

RSE with deflection complete and numbered

Cover for the RSE retraction system

RSE Cover
  • For working overhead
  • Provides additional protection
  • Options for labelling or lightweight additional components

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation