Electrostatically conductive 3D energy chain

Closed type especially for robots and three-dimensional applications

Your advantages with ESD products

  • ESD material tested with over 10 million cycles for the highest requirements
  • Individual chain links can be replaced and it is not necessary to replace the entire system or dress pack
  • No waiting time, as sizes TRC.40, TRC.60 & TRC.70are available from stock in ESD design
  • Proven for years in use in explosion-proof areas

Design features of the igus® triflex® R series TRC e-chains®:

  • Approx. ±10° torsion per chain link
  • High tensile strength due to ball and socket joint
  • Option with fibre-rod for partial directional control and stiffening
  • No continuous support elements such as steel cable, spring elements or similar required
  • Wide range of accessories
  • Optional retraction systems guide the 3De chains® safely space-saving on the robot arm and reliably prevent loop formation
  • TRC - safe, closed, swarf-repellent
  • Smooth, robust outer contour to prevent snagging
  • High torsion resistance
  • Easy to shorten and lengthen

Typical industries and applications

  • Axis 3 to 6 on robots
  • Multi-axis machine tools
  • Wet and cold cells
  • Painting applications and ESD
  • Sand and dust areas
  • Linear motors
  • General mechanical engineering etc.

from stock available sizes of ESD chains

With strain relief in 3 sizes in ESD material available from stock

TR.40.01.ESD

TR.60.01.ESD + TR.70.01.ESD

Possible applications of the mounting bracket

Standard AE triflex R
ESD test

Conductivity of igus®® products made from igumid® ESD

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation