chainfix strain relief: clamps

chainfix clamps
  • Steel clamp: Black painted steel clamp and threaded pin
  • Stainless steel clamp: clamp and threaded pin: bright (material AISI 304)
  • Pressure elements: press, double and bottom saddle (material igumid G)
  • C-profiles: Steel (material galvanised steel) or stainless steel (material AISI 304) available
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

CFX clamps steel

CFX clamps, steel

CFX clamps stainless steel

CFX clamps, stainless steel

CFXL clamps steel

CFXL clamps, steel

CFXL clamps stainless steel

CFXL clamps, stainless steel

Multi-clamps

Multiple clamps
To the shop

Standard C-profile

Standard C-profiles

Heavy-duty C-profile

Heavy-duty C-profile

chainfix clamps - Fitted quickly and securely

  • Installation height reduced by up to 15mm compared to conventional clamps thanks to optimised housing height
  • Up to 3.5 times higher force absorption compared to conventional clamps
  • Part no. is easy to read and the correct installation direction is labelled on the side
  • Space and time-saving installation
  • Improved base for easier installation on the C-profile
  • Easy to install thanks to threaded pins that are screwed in with an Allen wrench
  • Durability for dynamic applications thanks to improved pressure elements
  • Integrated ribs on the pressure elements, no loosening of the cable from the strain relief

Please note:

  • Ideally, the cables should be attached to both ends of the energy chain. They must always be attached to the moving end of the energy chain!
  • When using chainfix clamps on C-profiles in the mounting bracket for series 280, 2828, 290, 2928, R770, R7728, a shortened bottom saddle must be used. For shortened bottom saddles, please add the part number with the index "K" Example: Part No. CFX12.1K
Model_chainflex

Installation height

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation