Closed energy chain for dirt and swarf protection

Closed energy chain for dirt and swarf protection

What are closed energy chains?

Open energy chains
Closed energy chains (energy tubes)
Closed energy chain series R2.1

Energy tube R2.1

  • Inner heights: 26 to 75mm
  • Available in two versions:
    • Openable in the outer radius from both sides
    • Openable in the inner radius from both sides
  • Large inner height and cost-effective
  • Quiet operation due to built-in brake
  • Smooth design with no interfering edges
Closed energy chain series RX

RX energy tube

  • Inner heights: 42 to 73mm
  • Lid removable in the outer radius
  • Rounded contour allows swarf to bounce off easily
  • IP tested by TÜV NORD CERT GmbH
Closed energy chain series E2 R

Energy tube E2 R

  • Inner height: 25 to 45mm
  • Lid removable in the outer radius
  • Quiet operation due to small pitch of the chain links
Closed energy chain series E2 R100

Energy tube E2 R100

  • Inner heights: 21 to 50mm
  • Lid openable in the inner radius from both sides
  • Cost-effective protection against dirt and swarf
Closed energy chain series R4.1L

Energy tube R4.1L

  • Inner heights: 31 to 48mm
  • Lid openable in the inner and outer radius from both sides
  • Completely closed
  • Integrated "brake" for quiet operation
  • Undercut design for optimum lateral stability
  • Highly customisable to the application
  • Optimum price-performance ratio
  • 30% lightweight and 80% faster assembly than comparable series
  • Double stop-dog system and large pin/bore connection for high force absorption
Closed energy chain series R4.1

Energy tube R4.1

  • Inner heights: 28 to 108mm
  • Lid removable in the inner and outer radius
  • Completely closed
  • For particularly demanding applications
  • Undercut design for optimum lateral stability
  • Double stop-dog system and large pin/bore connection for high force absorption
  • High thrust on long travels and for long unsupported lengths
  • Noise-dampening "brakes" and noise dampers as an option
  • Integrated "brake" for quiet operation
Closed energy chain series R4/light

Energy tube R4/light

  • Inner heights: 56 to 80mm
  • Lid removable in inner and outer radius
  • Completely closed
  • Reduced thickness of the side panels and thinner crossbars
Closed energy chain series zipper

Energy tube zipper

  • Inner heights: 10,3 to 32mm
  • Lid on a belt on the outer radius
  • Tubular version for light dirt impact
  • Quiet operation due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Award for zipper design
triflex R

triflex R

  • Inner height (fillable): 10 to 46.8
  • Ideal for demanding movements in all axes
  • TRC version also protects against dirt and swarf as it is completely enclosed.
  • High torsion resistance
  • Easy to shorten and lengthen
  • Defined torsion stop-dog and minimum bend radius
  • Many other versions available
  • iF Design Award 2004, 2007 & 2013
triflex® R

Chainge recycling programme for energy chain

Cable CF890

CF890 cable

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation