Guidelite plus

Energy chains for galvanising, fertiliser production and other demanding environments

  • 500mm long trough components
  • Connection via fixed hooks and loose slide-in connection to react to temperature fluctuations
  • Quick and easy replacement possible
  • Quieter than metal guide troughs
  • Significantly cheaper than a comparable stainless-steel trough
  • Very lightweight

Order example:

Product range guidelite plus

Part No. Height of glide bar [mm] for energy chain
9GP.150.00.1000.EG+ without glide bar 0All
9GP.150.64.1000.EG+ with glide bar 643838CR/E4.42/H4.42

Connecting bar

Part No. Inner width of trough [mm] Outer width of chain [mm] min.Outer width of chain [mm] max.
9GP.150.96.EG+ 969295
9GP.150.107.EG+107103106
9GP.150.118.EG+ 118114 117
9GP.150.122.EG+ 122118121
9GP.150.137.EG+ 137133136
9GP.150.143.EG+ 143139142
9GP.150.167.EG+ 167163166
9GP.150.204.EG+ 204200203

Fixed end modules

Part No. Inner width of trough [mm]*
9GP.150.64.122.E4.42.FP+ 122
9GP.150.64.167.E4.42.FP+ 167
9GP.150.64.204.E4.42.FP+ 204
9GP.150.64.122.3500.FP+ 122
9GP.150.64.167.3500.FP+ 167
9GP.150.64.204.3500.FP+ 204
9GP.150.64.167.E4.42.FP.EG+ 167
9GP.150.64.204.E4.42.FP.EG+ 204

Realised in practice

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation