"Classic" Series - Permanently available

download

"Classics" Katalog - ältere Produkte auf Dauer lieferbar

D-CLASSICS-2013-SCREEN.pdf

zipper "Classic" e-chain® - Quick assembly with zip fastener

Zipper

Outside zip-open

Series 15

E2 mini "Classic" - One and two-piece - Small to medium sizes

E2 mini classic

Closed type

Series 10
B15 mini

Can be opened on the outside on one side

B15 series

E2 medium "Classic" - Please use the E2/000 series for new designs

Closed design

crossbar can be opened inside

crossbar can be opened from the outside

E2 R "Classic" - Two-piece e-tube - Chip protection - Very smooth running

Two-part e-tube

Two-part e-tube

E4/light "Classic" - Discontinued series - Please use the E4/light series for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

e-tube, can be opened on both sides

E4/0 "Classic" - Discontinued series - Please use series E4.1 for new designs

Full-width, can be opened on both sides

Half-webbed, can be opened on both sides

e-tube, can be opened on both sides

E-band

e-band

To be filled in the outer radius

Series e-band (PDF file)

autoglide system:

autoglide

Version 2 - For Series 200 e-chain®

Series AG200

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation