AX e-chains series - special chain for fine-dust applications

4240AX
AX
  • External stop-dogs
  • No accumulation of (wood) dust on the stop-dogs
  • No "rearing" of the energy chain
  • Optimised interior
  • Woodworking industry
  • Coal power stations
  • Mines
  • In applications with extremely fine dust/particles
AX
  • Material: igumid G
  • Temperature: -40°C to +120°C
  • Flammability class: UL94-HB
Serieshi BiBahaR
4040AX5650 - 600 84 - 634 84150
4240AX 6250 - 400 86 - 436 84135
4240AX6250 - 400 86 - 436 84150
4240AX6250 - 40086 - 436 84200
5050AX 8050 - 600 100 - 650 108150
5050AX8050 - 600 100 - 650 108200
5050AX8050 - 600 100 - 650108250
5050AX8050 - 600 100 - 650108300
5050HDAX8050 - 600 104 - 650108250
5050HDAX8050 - 600 104 - 650108300
5050HDAX8050 - 600 104 - 650108350
5050HDAX 8050 - 600 104 - 650108400
5050RHDAX 8050 - 600 104 - 650108250
5050RHDAX 8050 - 600 104 - 650108300

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation