The charging station with cable retraction

Compact system, easy to integrate - e-tract 3.1

Tech up

Cost down

Proof

Sustainability

e-tract 3.1 in two views with numbered lines and connection details.
  1. Cable bend radius: 155mm
  2. 4,000mm extension length (plus up to 2,000mm cable loop)
  3. Extension direction: left or right
  4. H/W/D: 1,140 x 350 x 150
  5. DIN SPEC 91504 barrier-free charging infrastructure
  6. Cable diameter: max. 15mm

Further highlights

e-tract cable guide for horizontal movement with protected cable routing.

e-tract DC horizontal

e-tract AC horizontal for cable management in a linear design.

e-tract AC horizontal

e-tract mini with guide rail and cable drum for linear cable routing.

e-tract mini

e-tract DC 20 cable guide mounted on the electrical cabinet.

e-tract DC

You might also be interested in

igus e-chain with multicore cables and an open link.

Energy chains shop

e-Chains and configurator for ready-to-connect energy guidance in the online tool.

Energy chain configurator

igus energy chain shown as a recycling symbol with the text “the chainge”.

Energy chain recycling

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation