Cable guidance directly from the manufacturer

Cable hose OCR

Cable guide OCR
  • Round cable hose for desks
  • Can be attached with integrated magnets, adhesive strips or screws
  • Save time: "easy" design for fast insertion of cables
  • Flexible or locking installation of each chain link
  • reddot design award winner 2018

Cable chain ZF14

ZF14 office e-chain
  • Square cable chain for desks
  • Screwed or glued fastening
  • Attractive design
  • Easy clip-on of mounting brackets
  • Simple filling even when installed with "easy" design
  • UL94-V2-certified

OCO cable guide

Office Chain OCO
  • Timeless design
  • Flexible installation
  • Easy extension or shortening
  • With incorporated magnets for easy attachment
  • Good holding force of the e-chain links of up to 150N

Small energy chains

Small energy chains
  • Inner heights: 5 to 32mm
  • For small installation spaces
  • Faster opening and closing

Medium-sized energy chains

Medium-sized energy chains
  • Inner heights: 21 to 48mm
  • For applications in the medium load range
  • High stability, quiet operation

Large energy chains

Large energy chains
  • Inner heights: 21 to 350mm
  • For high loads
  • High stability and rigidity

For robots

Energy chains for robots
  • Inner diameters: 12 to 46.8mm
  • For demanding multi-axis robots
  • High flexibility

Protection against dust and swarf

Energy chains for protection against dirt and swarf
  • Inner heights: 21 to 75mm
  • Cost-effective protection against dirt and swarf

All energy chains & accessories

Overview of all energy chains
  • Rotary energy supply
  • Strain reliefs
  • Guide troughs and more

Where are cable guides from igus used?

How are cable guides installed

Suitable products

chainflex cables
  • Largest range with 1,354 cable types
  • Fail-safe with a 36-month guarantee
  • From 1 metre length within 24 hours

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation