Manual accessories for linear module series SLR

Expanding the modular kit

SLR accessories
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

V-drive

Angular drive:

  • Ergonomic and user-friendly adjustment
  • Space-saving alignment of operating elements and motors
  • Shaft output on both sides enables synchronised control of two linear units
Position indicator

Position indicator:

  • Housing made of impact-resistant, self-extinguishing plastic, use up to 70 °C
  • Protection class IP54
  • Reproducible settings
  • Simple setting via display
  • Reading direction freely selectable
Hand wheel

Hand wheel:

  • Easy adjustment
  • Fold-away handle saves extra space
  • Secure fastening via a keyway in accordance with DIN 6885-1
  • Made from plastic-coated die-cast aluminium
Manual clamp

Manual clamp:

  • Protection against unintentional adjustment of preset positions
  • Secure clamping of the spindle
  • Made from robust plastic
  • Suitable for the SLR spindle axis series
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology News - Query

Make a product enquiry

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation