drylin SAW linear modules

Robust design

  • Choice of trapezoidal or steep thread
  • Threaded drive spindle with ball bearing
  • Rail profile with high type, extremely torsion-resistant
  • Profile rail drylin® W, aluminium, hard anodised
  • High stability
  • Cost-effective and 100 % lubrication-free

The sizes of the SAW series

  • max. stroke length: 300 mm
  • slide length: 60 / 100 mm
  • carriage width: 54 mm
  • max. load capacity max. load capacity:
    • axial: 100 N
    • radial: 400 N
  • max. stroke length: 500 mm
  • slide length: 100 mm
  • carriage width: 85 mm
  • max. max. load capacity:
    • axial: 100 N
    • radial: 400 N
  • max. stroke length: 500 mm
  • slide length: 69 / 100 / 150 mm
  • carriage width: 74 mm
  • max. load capacity max. load capacity:
    • axial: 500 N
    • radial: 2000 N
  • max. stroke length: 750 mm
  • carriage length: 100 mm
  • carriage width: 108 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 2000 N
  • max. stroke length: 750 mm
  • slide length: 150 mm
  • carriage width: 104 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 3000 N

Product services

Download technical data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

Technical options for the SAW series

igus lead screw material

Lead screw materials

Plain bearing material for igus linear modules and XY tables

Bearing materials

Stepper motors for linear modules

Electric drive systems: electric motors from igus

Lead screw clamping for drylin linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Digital position indicator for drylin linear modules

Digital position indicator

drylin hand wheel for linear modules

drylin hand wheels

Configure custom linear unit with lead screw drive

Configure drylin SLW linear axes from igus online
  • Find and order or enquire about the right SLW linear unit with spindle drive in just a few clicks
  • Make your entries and select the right proposal
  • Place in the shopping cart and order or enquire online
  • Download parts list as PDF file

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation