Materials for ball bearing balls

Balls for metallic ball bearings

Rolling bearing steel 1.3505 / 100Cr6

Ball bearing balls made of stainless steel

Balls for plastic ball bearings

Stainless steel 1.4401 and 14401 (SS316L)

Soda-lime glass

Borosilicate glass

  • Very high heat and thermal shock resistance
  • Mechanical strength
  • Low coefficient of linear expansion

Balls for ceramic ball bearings

Aluminium oxide Al2O3

Silicon nitride Si3N4

Zirconium oxide ZrO2

  • Very low porosity of the material
  • High hardness of the balls
  • Very good thermal, chemical and mechanical resistance

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation