Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

More iglidur® products

Number of products: 43

iglidur® J guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
7.80 NZD/Pc.
8 in 24-48 hours from stock Germany
15 in 48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G, two hole flange bearing, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
9.32 NZD/Pc.
9 in 24-48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, two hole flange bearing, mm

  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments
10.25 NZD/Pc.
7 in 24-48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, two hole flange bearing, mm

  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
12.13 NZD/Pc.
7 in 24-48 hours from stock Germany
1 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, two hole flange bearing, mm

  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
29.82 NZD/Pc.
8 in 24-48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
7.74 NZD/Pc.
1 in 24-48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double flange bearing, MCM

iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
3.46 NZD/Pc.
26 in 24-48 hours from stock Germany
8 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM, mm

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
5.41 NZD/Pc.
10 in 24-48 hours from stock Germany
2 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM-K, mm

  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double-flange bearing, MDM

Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
6.21 NZD/Pc.
1 in 24-48 hours from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
8.37 NZD/Pc.
4 in 24-48 hours from stock Germany
2 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
10.90 NZD/Pc.
1 in 24-48 hours from stock Germany
1 in 48 hours from stock Germany
To the product page

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
9.41 NZD/Pc.
7 in 24-48 hours from stock Germany
2 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JVSM, clearance-free preloaded bearing, mm

  • Standard product range from stock
  • radially and axially preloaded plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
6.48 NZD/Pc.
7 in 24-48 hours from stock Germany
1 in 4 weeks from stock Germany
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
RoHS compliant
According to 2011/65/EU (RoHS 2)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH