My contact person
Select location
Spherical balls

Bearings with igubal® spherical balls are 80% lighter than their metal counterparts. But comparably robust, nevertheless. At the same time, they are up to 40% more cost-effective and more economic in operation, in addition. They permit dry running without lubrication, which makes them maintenance-free.  igubal® spherical balls are available in various high-performance plastics, each with different properties. The iglidur® X polymer stands up to extreme temperatures between -100 °C and +250 °C and maintains its full compressive strength. iglidur® X almost universally chemical-resistant. iglidur® J scores with a low level of moisture absorption, iglidur® R with its especially low purchase cost. Another high-performance plastic was developed for the food industry that can be detected by metal detectors, thus increasing product safety. And iglidur® UW is suitable for underwater applications. The igubal® spherical balls are available in dimensional series E and K. The tolerance of the inner diameter corresponds to E10 (the shaft should have a tolerance between h6 and h9).  

Filter

Size
Temperatures
Requirements
Material

Number of products: 20

Interchangeable spherical ball, moulded, JEM-SP, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • Spherical ball material: iglidur® J
  • Low moisture absorption
  • Cost-effective production through injection moulding
  • For metallic bearing housings
  • Material spherical ball: iglidur® J
4.01 USD/Pc.
9 ready for shipping in 24 - 48 hours
4 ready for shipping in 3 - 4 working days
To the product page
Spherical balls, JEM, interchangeable spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglidur® J
18.32 USD/Pc.
8 ready for shipping in 2 weeks
To the product page
Spherical ball, A180EM, interchangeable spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A180
  • For various metal bearing housings
  • Complies with FDA regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • Good wear-resistance
  • Material spherical ball: iglidur® A180
Upon request
2 ready for shipping in 24 - 48 hours
6 ready for shipping in 2 weeks
To the product page
Spherical ball, A350EM, interchangeable spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Material spherical ball: iglidur® A350
Upon request
3 ready for shipping in 24 - 48 hours
3 ready for shipping in 2 weeks
To the product page
Spherical ball, low level of moisture absorption, JKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
0.94 USD/Pc.
14 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, low level of moisture absorption, JEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
0.91 USD/Pc.
12 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption
  • Material spherical ball: iglidur® J
19.61 USD/Pc.
2 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
Upon request
1 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, standard, WKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300
1.10 USD/Pc.
14 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, standard, WEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300
0.94 USD/Pc.
12 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, detectable, RN248EM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® RN248
  • Detectable
  • Material spherical ball: iglidur® RN248
Upon request
4 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, JEM, interchangeable spherical ball, split, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • Best material to use with low-cost soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglidur® J
Upon request
4 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, cost-effective, REM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R
0.81 USD/Pc.
5 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, high-temperature, XEM, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X
1.19 USD/Pc.
5 ready for shipping in 3 - 4 working days
To the product page
Spherical ball, low cost, low level of moisture absorption, J4EM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
0.66 USD/Pc.
12 ready for shipping in 3 - 4 working days
To the product page