igus®-test method and design tip

design tip for drylin® R linear bearing

igus® test method for determining the tolerance of drylin® linear plain bearings

Order number Test force [N]Øi test housingmin. bearing Øi (plug gauge free)Max. bearing Øi (plug gauge hangs)
JUM-01/02-100.98112,000 mm10,030 mm10,070 mm
JUM-01/02-121.37314,000 mm 12,030 mm12.070 mm
JUM-01/02-161.86418,000 mm16,030 mm16,070 mm
JUM-01/02-202.64923,000 mm20,030 mm20,070 mm
JUM-01/02-253.72928,000 mm25,030 mm25,070 mm
JUM-01/02-304.80734,000 mm30,040 mm30.09 mm
JUM-01/02-407.06344,000 mm40,040 mm40.09 mm
JUM-01/02-509.81055,000 mm50,050 mm50,100 mm
JUI-01-060.9810.4684 inch0.3768 inch0.3776 inch
JUI-01-081.3730.5934 inch0.5016 inch0.5024 inch
JUI-01-101.8640.7184 inch0.6268 inch0.6276 inch
JUI-01-122.6490.8747 inch0.7516 inch0.7524 inch
JUI-01-163.7291.1247 inch1.0016 inch1.0024 inch
JUI-01-204.8071.4058 inch1.2520 inch1.2531 inch
JUI-01-247.0631.6558 inch1.5020 inch1.5031 inch
JUI-01-329.8102.1870 inch2.0024 inch2.0039 inch
RJM-01-080.98116,000 mm8.025 mm8.061 mm
RJM-01-100.98119,000 mm10.025 mm10.061 mm
RJM-01-121.37322,000 mm12.032 mm12.075 mm
RJM-01-161.86426,000 mm16.032 mm16.075 mm
RJM-01-202.64932,000 mm20,040 mm20.092 mm
RJM-01-253.72940,000 mm25,040 mm25.092 mm
RJM-01-304.80747,000 mm30,040 mm30.092 mm
RJM-01-407.06362,000 mm40,050 mm40.112 mm
RJI-01-060.9810.6250 inch0.3762 inch0.3776 inch
RJI-01-081.3730.8750 inch0.5013 inch0.5030 inch
RJI-01-101.8641.1250 inch0.6265 inch0.6282 inch
RJI-01-122.6491,2500 inch0.7516 inch0.7536 inch
RJI-01-163.7291.5625 inch1.0035 inch1.0056 inch
RJI-01-204.8072.0000 inch1.2520 inch1.2544 inch
RJI-01-247.0632.3750 inch1.5020 inch1.5044 inch
RJI-01-329.8103.0000 inch2.0024 inch2.0053 inch
RJ260(U)M-02-121.37319,000 mm12.032 mm12.084 mm
RJ260(U)M-02-161.86424,000 mm16.032 mm16.084 mm
RJ260(U)M-02-202.64928,000 mm20,040 mm20,100 mm
RJ260(U)M-02-253.72935,000 mm25,040 mm25,100 mm
XUMO-01-100.98112,000 mm9.98 mm10.02 mm
XUMO-01-121.37314,000 mm12.02 mm12.06 mm
XUMO-01-161.86418,000 mm16.02 mm16.06 mm
XUMO-01-202.64923,000 mm20.03 mm20.07 mm
XUMO-01-253.72928,000 mm24.97 mm25.01 mm
XUMO-01-304.80734,000 mm29.96 mm30.01 mm
XUMO-01-407.06344,000 mm40.00 mm40.05 mm

Explanation:

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation